Stringinverters
 
MAKING MODERN LIVING POSSIBLE

 

TripleLynx Pro


  2010:
  The Year to make Contact


  Web Server
 
  Master Inverter

  Ethernet 


     


 

 

TripleLynx Pro

 


Integrated Web Server, Master Inverter and Ethernet functionality

 

 

 


Integrated Web Server - No additional communication devices needed

 

The integrated web server makes it possible to view settings and log informa­tion without installing additional software or hardware devices. The inverters in the systems can be set up quickly and easily by connecting any PC directly to the TripleLynx Pro using a web interface. The web server is available in nine languages, and a comprehensive interface enables the user to view graphs, displaying f.x. daily, monthly or yearly performance. At the same time status information and settings of the entire network can be reviewed. Web access also makes it possible to replicate system settings, set messaging requirements and export log data directly to a PC, and thus saving time.

 

Master Inverter - Saving time by replicating data across the system

 

 

By defining one inverter as the master, system configuration is faster and more efficient, as only one inverter needs to be configured. It instantly replicates data and other settings across all the other TripleLynx Pro inverters in the network. This reduces overall installation and system costs due to faster setup and easier service, for example when adding a new inverter to the system’s layout. Furthermore, the master inverter can be configured to send daily yield reports of the entire site as well as alarms via e-mail or SMS.

 

 

Ethernet – high speed data exchange

The TripleLynx Pro has been designed for easy connectivity to networks via Ethernet. Advanced features enable both star and daisy chain networks and a combination of both ensuring high speed data exchange between up to 250 inverters per network.

 
Comprehensive Data Logging

All settings and production information are logged at 10 minute intervals in a circuit, which has a storage capacity for up to a month of data. The settings and the production log are additionally backed up by the display unit of each individual inverter.

 
More information
>  TripleLynx Pro Brochure (1.4MB)
>  More about Danfoss Solar Inverters A/S
>  Please contact us for further information